Initiator / actuator term PT 6-TWIN

Initiator / actuator term PT 6-TWIN

Product Details:

Manufacturer part number: 3211929

Brand: PHOENIX CONTACT

Price: 2.34

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3211929

Part Number
3211929
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.34 €

100 7 Days

Loading...

  1. 1

Basic information

Color Grey Clamp width(mm) 8.2 Connector cross section (fixed)(mm²) 0.50 - 6
Connector cross-section (flexible)(mm²) 0.50 - 6 Nominal voltage(V) 1000 Nominal current(A) 41
No. of rows 1 Pins per row 3 Product size (height)(mm) 42.2
Product size (length)(mm) 74.2 Flammability rating V0 Connection (components) Pull spring
Connector type (category) Proximity switch/actuator terminal

This page is Initiator / actuator term PT 6-TWIN, part number 3211929.
You can find the detail information about specifications and dimensions on part number 3211929.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360