Installation terminal block UTI 35

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3074088
3075731
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

5.71 €

50 7 Days Grey

5.71 €

50 7 Days Blue

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 AWG 18 - 2 Clamp width(mm) 15.2
Connector cross section (fixed)(mm²) 0.75 - 35 Connector cross-section (flexible)(mm²) 0.75 - 35 Nominal voltage(V) 800
Nominal current(A) 125 No. of rows 1 Product size (height)(mm) 51
Product size (length)(mm) 55 Product size (width)(mm) 15.2 Stripping length(mm) 16(max.)
Flammability rating V2 Connection (components) Screws Connector type (category) Continuity
Industrial goods Yes

Tech Support