Manufacturer part number: 3100208
Brand: PHOENIX CONTACT
Price: Please contact the support for quotation
Delivery time: Quote
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3100208
Total number of pins(Pole) | 2 | Color | Grey | AWG | 24 - 14 |
---|---|---|---|---|---|
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.2 - 4 | Connector cross-section (flexible)(mm²) | 0.2 - 2.5 |
Nominal voltage(V) | 400 | Nominal current(A) | 16 | No. of rows | 1 |
Product size (height)(mm) | 51.5 | Product size (length)(mm) | 46 | Product size (width)(mm) | 5.2 |
Stripping length(mm) | 7(max.) | Flammability rating | V0 | Connection (components) | Screws |
Connector type (category) | N terminal | Insulation material | PA | Industrial goods | Yes |
This page is Knife disconnect terminal block MTK MIT, part number 3100208.
You can find the detail information about specifications and dimensions on part number 3100208.
Configure
Basic Attributes
Optional Attributes