Feed-through terminal block UT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3044076
3044089
3044102
3044115
3044131
3044144
3044160
3044188
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal current
(A)
Nominal current (details)
(A)
Product size (width)
(mm)
Stripping length
(mm)
Insulation material

1.10 €

200 7 Days Grey26 - 125.20.14 - 40.14 - 424325.29(max.)-

1.10 €

200 7 Days Blue26 - 125.20.14 - 40.14 - 424325.29(max.)-

1.25 €

150 7 Days Grey26 - 106.20.14 - 60.14 - 632416.29(max.)-

1.25 €

150 7 Days Blue26 - 106.20.14 - 60.14 - 632416.29(max.)PA

1.71 €

150 7 Days Grey24 - 88.20.2 - 100.2 - 1041578.210(max.)-

1.71 €

150 7 Days Blue24 - 88.20.2 - 100.2 - 1041578.210(max.)-

2.14 €

100 7 Days Grey20 - 610.20.5 - 160.5 - 16577610.210(max.)-

2.14 €

100 7 Days Blue20 - 610.20.5 - 160.5 - 16577610.210(max.)-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Nominal voltage(V) 1000 No. of rows 1
Product size (height)(mm) 46.9 Product size (length)(mm) 47.7 Flammability rating V0
Connection (components) Screws Connector type (category) Continuity Industrial goods No

Tech Support