Fuse feed-through terminal block

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0709301

Part Number
0709301
Part NumberStandard Unit PriceVolume DiscountShipping Days?

352.11 €

Available 3 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Black AWG 24 - 10
Clamp width(mm) 12.2 Connector cross section (fixed)(mm²) 0.2 - 6 Connector cross-section (flexible)(mm²) 0.2 - 4
Content(pc(s)) 50 Nominal voltage(V) 400 Nominal current(A) 6.3
Product size (length)(mm) 51 Product size (width)(mm) 12.2 Stripping length(mm) 8(max.)
Flammability rating V2 Connection (components) Screws Connector type (category) Fuse box feed-trough terminal
Insulation material PA Industrial goods Yes

This page is Fuse feed-through terminal block, part number 0709301.
You can find the detail information about specifications and dimensions on part number 0709301.

Additional Products in this Category

Tech Support