Fuse modular terminal block UK 10,3-CC HESI

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3048580
3048593
3048603
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?Total number of pins
(Pole)
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Content
(pc(s))
Nominal voltage
(V)
Product size (width)
(mm)
Stripping length
(mm)
Flammability rating Connector type (category) Insulation material Industrial goods

148.05 €

Available 3 Days 216 - 4181.5 - 251.5 - 25106001812(max.)-Fuse serial terminalPAYes
-

114.91 €

Available 3 Days --361.50 - 251.50 - 255690--V0Fuse box feed-trough terminal--

130.11 €

Available 3 Days 216 - 4541.5 - 251.5 - 2536905412(max.)V0Fuse serial terminalPAYes

Loading...

  1. 1

Basic information

Color Black Nominal current(A) 32 No. of rows 1
Product size (height)(mm) 65.5 Product size (length)(mm) 81 Connection (components) Screws

Additional Products in this Category

Tech Support