Fuse modular terminal block UKK 5-HESI【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3007204
3007217
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

650.43 €

50 Pieces Per Package

1 pack Available 7 Days

628.56 €

50 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Black AWG 24 - 12
Clamp width(mm) 8.2 Connector cross section (fixed)(mm²) 0.2 - 4 Connector cross-section (flexible)(mm²) 0.2 - 4
Contamination level 3 Nominal voltage(V) 400 Nominal current(A) 32
No. of rows 2 Product size (height)(mm) 79 Product size (length)(mm) 86.5
Product size (width)(mm) 8.2 Stripping length(mm) 8(max.) Flammability rating V0
Connection (components) Screws Connector type (category) Fuse serial terminal Insulation material PA
Industrial goods Yes

Tech Support