Feed-through terminal block UKK 3-MSTB-5,08-PE

Feed-through terminal block UKK 3-MSTB-5,08-PE

Product Details:

Manufacturer part number: 1876615

Brand: PHOENIX CONTACT

Price: 6.28

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1876615

Part Number
1876615
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.28 €

50 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Green-yellow AWG 24 - 12
Clamp width(mm) 5.08 Connector cross section (fixed)(mm²) 0.2 - 4 Connector cross-section (flexible)(mm²) 0.2 - 2.5
Nominal voltage(V) 320 Nominal current(A) 12 No. of rows 2
Product size (width)(mm) 5.08 Stripping length(mm) 8(max.) Flammability rating V2
Connection (components) Screws Connector type (category) Dualport terminal Industrial goods Yes

This page is Feed-through terminal block UKK 3-MSTB-5,08-PE, part number 1876615.
You can find the detail information about specifications and dimensions on part number 1876615.

Tech Support