Manufacturer part number: 0270018
Brand: PHOENIX CONTACT
Price: 185.83 €
Delivery time: 28 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0270018
Total number of pins(Pole) | 2 | Color | Grey | AWG | 24 - 12 |
---|---|---|---|---|---|
Clamp width(mm) | 6.5 | Connector cross section (fixed)(mm²) | 0.2 - 4 | Connector cross-section (flexible)(mm²) | 0.2 - 4 |
Nominal voltage(V) | 800 | Nominal current(A) | 32 | No. of rows | 1 |
Product size (height)(mm) | 45.5 | Product size (length)(mm) | 42.5 | Product size (width)(mm) | 6.5 |
Stripping length(mm) | 9(max.) | Flammability rating | V2 | Connection (components) | Screws |
Connector type (category) | Continuity | Insulation material | PA | Industrial goods | Yes |
This page is Feed-through terminal block USK 4-FSR, part number 0270018.
You can find the detail information about specifications and dimensions on part number 0270018.