Manufacturer part number: 1954016
Brand: PHOENIX CONTACT
Price: 4.39 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1954016
Total number of pins(Pole) | 4 | Color | Grey | AWG | 24 - 12 |
---|---|---|---|---|---|
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.2 - 4 | Connector cross-section (flexible)(mm²) | 0.2 - 4 |
Contamination level | 3 | Nominal voltage(V) | 500 | Nominal current(A) | 29 |
No. of rows | 1 | Product size (height)(mm) | 44 | Product size (length)(mm) | 68 |
Product size (width)(mm) | 6.2 | Stripping length(mm) | 8(max.) | Flammability rating | V2 |
Connection (components) | Screws | Connector type (category) | Continuity | Insulation material | PA |
Industrial goods | Yes |
This page is Feed-through terminal block UVKB 4-FS, part number 1954016.
You can find the detail information about specifications and dimensions on part number 1954016.