Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3031306 |
3031319 |
3037410 |
3037423 |
3037436 |
3037449 |
3037452 |
3037465 |
3040038 |
3040669 |
3042081 |
3042159 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Contamination level | Nominal voltage (V) | Product size (length) (mm) | Stripping length (mm) | Flammability rating | Insulation material | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.90 € | 100 | Quote | 4 | Grey | 28 - 14 | - | 800 | 72 | 8-10 | V0 | - | |||
1.90 € | 100 | Quote | 4 | Blue | 28 - 14 | - | 800 | 72 | 8-10 | V0 | - | |||
1.90 € | 100 | 7 Days | 4 | Red | 28 - 14 | - | 800 | 72 | 8-10 | - | - | |||
2.02 € | 100 | 7 Days | 4 | Orange | 28 - 14 | - | 800 | 72 | 8-10 | - | - | |||
2.02 € | 100 | 7 Days | 4 | Yellow | 28 - 14 | - | 800 | 72 | 8-10 | - | - | |||
2.02 € | 100 | 7 Days | 4 | White | 28 - 14 | - | 800 | 72 | 8-10 | - | - | |||
1.90 € | 100 | 7 Days | 4 | Black | 28 - 14 | - | 800 | 72 | 8-10 | - | - | |||
2.02 € | 100 | 7 Days | 4 | Green | 28 - 14 | - | 800 | 72 | 8-10 | - | - | |||
1.90 € | 100 | 7 Days | 4 | Grey | 28 - 14 | - | 500 | 81 | 8-10 | V0 | - | |||
1.90 € | 100 | 7 Days | 4 | Blue | 28 - 14 | - | 500 | 81 | 8-10 | V0 | - | |||
1.69 € | 150 | 23 Days | 2 | Blue | 28 - 12 | 3 | 500 | 89.5 | 8-10 | V0 | PA | |||
1.69 € | 150 | 7 Days | 4 | Grey | 28 - 12 | 3 | 500 | 89.5 | 10(max.) | V0 | PA |
Loading...
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.08 - 4 | Connector cross-section (flexible)(mm²) | 0.08 - 2.5 |
---|---|---|---|---|---|
Nominal current(A) | 24 | No. of rows | 1 | Product size (height)(mm) | 36.5 |
Product size (width)(mm) | 5.2 | Connection (components) | Pull spring | Connector type (category) | Continuity |
Industrial goods | Yes |
Configure
Basic Attributes
Total number of pins(Pole)
Color
AWG
Contamination level
Nominal voltage(V)
Product size (length)(mm)
Stripping length(mm)
Flammability rating
Insulation material
Filter by standard shipping days
Optional Attributes