Feed-through terminal block ST 6-TWIN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3036466
3036479
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

3.34 €

100 70 Days Grey

3.34 €

100 7 Days Blue

Loading...

  1. 1

Basic information

Total number of pins(Pole) 3 AWG 24 - 10 Clamp width(mm) 8.2
Connector cross section (fixed)(mm²) 0.2 - 10 Connector cross-section (flexible)(mm²) 0.2 - 6 Contamination level 3
Nominal voltage(V) 1000 Nominal current(A) 41 No. of rows 1
Product size (height)(mm) 43.5 Product size (length)(mm) 90.5 Product size (width)(mm) 8.2
Stripping length(mm) 12(max.) Flammability rating V0 Connection (components) Pull spring
Connector type (category) Continuity Insulation material PA Industrial goods Yes

Tech Support