Manufacturer part number: 3036013
Brand: PHOENIX CONTACT
Price: 7.74 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3036013
Total number of pins(Pole) | 4 | Color | Green-yellow | AWG | 28 - 16 |
---|---|---|---|---|---|
Clamp width(mm) | 4.2 | Connector cross section (fixed)(mm²) | 0.08 - 1.5 | Connector cross-section (flexible)(mm²) | 0.08 - 1.5 |
No. of rows | 2 | Product size (height)(mm) | 47.5 | Product size (length)(mm) | 67.5 |
Product size (width)(mm) | 4.2 | Stripping length(mm) | 10(max.) | Flammability rating | V0 |
Connection (components) | Pull spring | Connector type (category) | Continuity | Insulation material | PA |
Industrial goods | Yes |
This page is Feed-through terminal block STTB 1,5-PE, part number 3036013.
You can find the detail information about specifications and dimensions on part number 3036013.