Manufacturer part number: 2775456
Brand: PHOENIX CONTACT
Price: 581.51 €
Delivery time: 16 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2775456
Total number of pins(Pole) | 4 | Color | Green-yellow | AWG | 24 - 12 |
---|---|---|---|---|---|
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.2 - 4 | Connector cross-section (flexible)(mm²) | 0.2 - 2.5 |
Contamination level | 3 | No. of rows | 2 | Product size (height)(mm) | 47 |
Product size (length)(mm) | 63.5 | Product size (width)(mm) | 5.2 | Stripping length(mm) | 8(max.) |
Flammability rating | V2 | Connection (components) | Screws | Connector type (category) | Continuity |
Insulation material | PA | Industrial goods | Yes |
This page is Feed-through terminal block UDK 3-PE, part number 2775456.
You can find the detail information about specifications and dimensions on part number 2775456.