Feed-through terminal block UK 16-PR

Feed-through terminal block UK 16-PR

Product Details:

Manufacturer part number: 3059016

Brand: PHOENIX CONTACT

Price: 6.95

Delivery time: 47 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3059016

Part Number
3059016
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.95 €

50 47 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey AWG 20 - 8
Clamp width(mm) 10.2 Connector cross section (fixed)(mm²) 0.5 - 16 Connector cross-section (flexible)(mm²) 0.5 - 10
Nominal voltage(V) 800 Nominal current(A) 76 No. of rows 1
Product size (height)(mm) 54 Product size (length)(mm) 42.5 Product size (width)(mm) 10.2
Stripping length(mm) 11(max.) Connection (components) Screws Connector type (category) Continuity
Insulation material PA Industrial goods Yes

This page is Feed-through terminal block UK 16-PR, part number 3059016.
You can find the detail information about specifications and dimensions on part number 3059016.

Tech Support