Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2774017 |
2791388 |
3007055 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Nominal voltage (details) (V) | Nominal current (A) | Nominal current (details) (A) | Product size (height) (mm) | Product size (length) (mm) | Flammability rating | Connector type (category) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.84 € | 1 | Available | 3 Days | 500 | 500 V (at 4 mm²) | 32 | 32 | 62 | 56 | V0 | Dualport terminal | No | |||
552.04 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 500 | - | 32 | - | 62 | 56 | V0 | Dualport terminal | Yes | ||
628.56 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 400 | - | 26 | - | 68.5 | 80 | V2 | Continuity | Yes |
Loading...
Total number of pins(Pole) | 4 | Color | Grey | AWG | 24 - 12 |
---|---|---|---|---|---|
Clamp width(mm) | 6.2 | Connector cross section (fixed)(mm²) | 0.2 - 4 | Connector cross-section (flexible)(mm²) | 0.2 - 4 |
No. of rows | 2 | Product size (width)(mm) | 6.2 | Stripping length(mm) | 8(max.) |
Connection (components) | Screws | Insulation material | PA |
Configure
Basic Attributes
Nominal voltage(V)
Nominal voltage (details)(V)
Nominal current(A)
Nominal current (details)(A)
Product size (height)(mm)
Product size (length)(mm)
Flammability rating
Connector type (category)
Industrial goods
Filter by standard shipping days
Optional Attributes