Manufacturer part number: 3249172
Brand: PHOENIX CONTACT
Price: 1.61 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3249172
Total number of pins(Pole) | 4 | Color | Grey | AWG | 28 - 14 |
---|---|---|---|---|---|
Clamp width(mm) | 10.4 | Connector cross section (fixed)(mm²) | 0.08 - 4 | Connector cross-section (flexible)(mm²) | 0.08 - 2.5 |
Nominal voltage(V) | 800 | Nominal current(A) | 24 | No. of rows | 1 |
Product size (height)(mm) | 22 | Product size (length)(mm) | 32 | Product size (width)(mm) | 10.4 |
Stripping length(mm) | 8(max.) | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | Flanged mini twin terminal | Insulation material | PA | Industrial goods | Yes |
This page is Double-mini flange terminal block MSDBV, part number 3249172.
You can find the detail information about specifications and dimensions on part number 3249172.