Earth conductor terminal courage MUT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3248032
3248037
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Pins per row Product size (width)
(mm)

3.35 €

100 7 Days 24 - 125.20.2 - 40.2 - 425.2

3.57 €

100 7 Days 24 - 106.20.2 - 60.2 - 6-6.2

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Green-yellow No. of rows 1
Product size (height)(mm) 34 Product size (length)(mm) 29.9 Stripping length(mm) 9(max.)
Flammability rating V0 Connection (components) Screws Connector type (category) PG terminal
Insulation material PA Industrial goods Yes

Tech Support