Manufacturer part number: 3212154
Brand: PHOENIX CONTACT
Price: 5.93 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3212154
Total number of pins(Pole) | 2 | Color | Green-yellow | AWG | 24 - 10 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.20 - 6 | Connector cross-section (flexible)(mm²) | 0.20 - 4 | No. of rows | 1 |
Product size (length)(mm) | 70.5 | Stripping length(mm) | 10-12 | Flammability rating | V0 |
Connection (components) | Push-in connector | Connector type (category) | PG terminal |
This page is Earth conductor terminal-PTMED4-PE, part number 3212154.
You can find the detail information about specifications and dimensions on part number 3212154.