Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3011041 |
3011999 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | Nominal current (A) | Product size (height) (mm) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
498.60 € | 50 Pieces Per Package | 1 pack | 16 Days | 24 - 14 | 0.2 - 4 | 0.2 - 2.5 | 19 | 70 | 83 | |||
704.76 € | 50 Pieces Per Package | 1 pack | 15 Days | 24 - 12 | 0.2 - 6 | 0.2 - 4 | 32 | 86.5 | 103.5 |
Loading...
Total number of pins(Pole) | 7 | Color | Grey | Clamp width(mm) | 6.2 |
---|---|---|---|---|---|
Contamination level | 3 | Nominal voltage(V) | 400 | No. of rows | 4 |
Product size (width)(mm) | 6.2 | Stripping length(mm) | 8(max.) | Flammability rating | V0 |
Connection (components) | Screws | Connector type (category) | Continuity | Insulation material | PA |
Industrial goods | Yes |
Configure
Basic Attributes
AWG
Connector cross section (fixed)(mm²)
Connector cross-section (flexible)(mm²)
Nominal current(A)
Product size (height)(mm)
Product size (length)(mm)
Filter by standard shipping days
Optional Attributes