Manufacturer part number: 0709796
Brand: PHOENIX CONTACT
Price: 333.41 €
Delivery time: 8 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0709796
Total number of pins(Pole) | 2 | Color | Grey | AWG | 20 - 4 |
---|---|---|---|---|---|
Clamp width(mm) | 12.1 | Connector cross section (fixed)(mm²) | 0.5 - 25 | Connector cross-section (flexible)(mm²) | 0.5 - 16 |
Nominal voltage(V) | 500 | Nominal current(A) | 76 | No. of rows | 1 |
Product size (length)(mm) | 58 | Product size (width)(mm) | 12.1 | Stripping length(mm) | 16(max.) |
Flammability rating | V0 | Connection (components) | Screws | Connector type (category) | Feedthru terminal |
Insulation material | PA | Industrial goods | Yes |
This page is Feed-through terminal block HDFK 16-VP, part number 0709796.
You can find the detail information about specifications and dimensions on part number 0709796.