Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0709534 |
0709916 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | AWG | Connector cross section (fixed) (mm²) | Nominal voltage (V) | Product size (length) (mm) | |
---|---|---|---|---|---|---|---|---|---|
322.48 € | 10 Pieces Per Package | 1 pack | Available | 44 Days | 4 - 4 | 25 - 95 | 1000 | 95.4 | |
240.48 € | 10 Pieces Per Package | 1 pack | Available | 44 Days | 4 - 3 | 35 - 95 | 630 | 91.5 |
Loading...
Total number of pins(Pole) | 2 | Color | Grey | Clamp width(mm) | 25 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 35 - 95 | Nominal current(A) | 232 | No. of rows | 1 |
Product size (width)(mm) | 25 | Stripping length(mm) | 27(max.) | Flammability rating | V0 |
Connection (components) | Screws | Connector type (category) | Feedthru terminal | Insulation material | PA |
Industrial goods | Yes |