Feed-through terminal block HDFKV 10【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0709013
0717238
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal voltage
(V)

285.72 €

50 Pieces Per Package

1 pack 45 Days 400

290.20 €

50 Pieces Per Package

1 pack 46 Days 1000

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey AWG 20 - 6
Clamp width(mm) 10.1 Connector cross section (fixed)(mm²) 0.5 - 16 Connector cross-section (flexible)(mm²) 0.5 - 10
Nominal current(A) 57 No. of rows 1 Product size (width)(mm) 10.1
Stripping length(mm) 11(max.) Flammability rating V0 Connection (components) Screws
Connector type (category) Feedthru terminal Insulation material PA Industrial goods Yes

Tech Support