Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Total number of pins(Pole) | 2 | Color | Grey | AWG | 10 - 2 |
---|---|---|---|---|---|
Clamp width(mm) | 15.1 | Connector cross section (fixed)(mm²) | 6 - 35 | Connector cross-section (flexible)(mm²) | 10 - 25 |
Nominal voltage(V) | 500 | Nominal current(A) | 101 | No. of rows | 1 |
Product size (width)(mm) | 15.1 | Stripping length(mm) | 19(max.) | Flammability rating | V0 |
Connection (components) | Screws | Connector type (category) | Feedthru terminal | Insulation material | PA |
Industrial goods | Yes |