Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1413010 |
1413036 |
1413078 |
1413094 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | AWG | |
---|---|---|---|---|---|---|---|---|
105.31 € | 50 Pieces Per Package | 1 pack | 4 Days | Grey | 24 - 12 | |||
82.91 € | 50 Pieces Per Package | 1 pack | Quote | Grey | 24 - 14 | |||
91.49 € | 50 Pieces Per Package | 1 pack | Available | Quote | Blue | 24 - 14 | ||
114.37 € | 50 Pieces Per Package | 1 pack | 4 Days | Blue | 24 - 12 |
Loading...
Total number of pins(Pole) | 2 | Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.2 - 4 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.2 - 2.5 | Contamination level | 3 | Nominal voltage(V) | 500 |
Nominal current(A) | 24 | No. of rows | 1 | Product size (height)(mm) | 32 |
Product size (length)(mm) | 28 | Product size (width)(mm) | 5.2 | Stripping length(mm) | 8(max.) |
Flammability rating | V2 | Connection (components) | Screws | Connector type (category) | Continuity |
Insulation material | PA | Industrial goods | Yes |