Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0790488 |
0790491 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | AWG | Connector cross section (fixed) (mm²) | Connector cross-section (flexible) (mm²) | |
---|---|---|---|---|---|---|---|---|
617.63 € | 50 Pieces Per Package | 1 pack | Available | 12 Days | 27 - 4 | 0.1 - 25 | 0.1 - 25 | |
611.07 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 16 - 4 | 1.5 - 25 | 1.5 - 25 |
Loading...
Total number of pins(Pole) | 2 | Color | Grey | Clamp width(mm) | 18 |
---|---|---|---|---|---|
Nominal voltage(V) | 800 | Nominal current(A) | 101 | No. of rows | 1 |
Product size (height)(mm) | 64.5 | Product size (length)(mm) | 60 | Product size (width)(mm) | 18 |
Flammability rating | V0 | Connection (components) | Bolt fixings | Connector type (category) | Continuity |
Insulation material | PA | Industrial goods | Yes |