Manufacturer part number: 3208359
Brand: PHOENIX CONTACT
Price: 1.54 €
Delivery time: 78 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3208359
Total number of pins(Pole) | 4 | Color | Grey | AWG | 26 - 16 |
---|---|---|---|---|---|
Clamp width(mm) | 3.5 | Connector cross section (fixed)(mm²) | 0.14 - 1.5 | Connector cross-section (flexible)(mm²) | 0.14 - 1.5 |
Nominal voltage(V) | 500 | Nominal current(A) | 15 | No. of rows | 1 |
Product size (height)(mm) | 30.5 | Product size (length)(mm) | 63.2 | Product size (width)(mm) | 3.5 |
Stripping length(mm) | 8-10 | Flammability rating | V0 | Connection (components) | Quick-connect |
Connector type (category) | Continuity | Industrial goods | Yes |
This page is Feed-through terminal block PT 1,5 / S-QUATTRO-U, part number 3208359.
You can find the detail information about specifications and dimensions on part number 3208359.