Feed-through terminal block PT 1,5 / S-TWIN

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3208155
3208168
3212358
3212361
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Product size (height)
(mm)
Product size (length)
(mm)

0.91 €

200 7 Days Grey30.554

0.91 €

200 Quote Blue30.554

0.93 €

200 7 Days Grey3255

0.93 €

200 7 Days Blue3255

Loading...

  1. 1

Basic information

Total number of pins(Pole) 3 AWG 26 - 16 Clamp width(mm) 3.5
Connector cross section (fixed)(mm²) 0.14 - 1.5 Connector cross-section (flexible)(mm²) 0.14 - 1.5 Nominal voltage(V) 500
Nominal current(A) 17.5 No. of rows 1 Product size (width)(mm) 3.5
Stripping length(mm) 8-10 Flammability rating V0 Connection (components) Quick-connect
Connector type (category) Continuity Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360