Feed-through terminal block PT 2,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3210033
3210046
3212329
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Nominal voltage
(V)
Product size (height)
(mm)

0.84 €

250 Quote Grey50035.3

0.84 €

250 26 Days Blue50035.3

0.89 €

250 78 Days Orange80036.5

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 AWG 26 - 14 Clamp width(mm) 5.2
Connector cross section (fixed)(mm²) 0.14 - 4 Connector cross-section (flexible)(mm²) 0.14 - 2.5 Nominal current(A) 24
No. of rows 1 Product size (length)(mm) 48.5 Product size (width)(mm) 5.2
Stripping length(mm) 8-10 Flammability rating V0 Connection (components) Quick-connect
Connector type (category) Continuity Industrial goods Yes

Tech Support