Manufacturer part number: 3211485
Brand: PHOENIX CONTACT
Price: 2.34 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3211485
Total number of pins(Pole) | 3 | Color | Blue | AWG | 20 - 10 |
---|---|---|---|---|---|
Clamp width(mm) | 8.2 | Connector cross section (fixed)(mm²) | 0.5 - 10 | Connector cross-section (flexible)(mm²) | 0.5 - 6 |
Nominal voltage(V) | 1000 | Nominal current(A) | 41 | No. of rows | 1 |
Product size (height)(mm) | 42.2 | Product size (length)(mm) | 74.2 | Product size (width)(mm) | 8.2 |
Stripping length(mm) | 10-12 | Flammability rating | V0 | Connection (components) | Quick-connect |
Connector type (category) | Continuity | Industrial goods | Yes |
This page is Feed-through terminal block PT 6-TWIN, part number 3211485.
You can find the detail information about specifications and dimensions on part number 3211485.