Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3050138 |
3050154 |
3206348 |
3206364 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Total number of pins (Pole) | Color | AWG | Contamination level | Nominal voltage (V) | Nominal current (A) | Product size (length) (mm) | Stripping length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 200 | Quote | 2 | Grey | 24 - 16 | - | 800 | 17.5 | 54.4 | 10(max.) | |||
- | 50 | Quote | 2 | Green-yellow | 22 - 16 | 3 | - | - | 54.4 | - | |||
- | 150 | Quote | 3 | Grey | 24 - 16 | - | 800 | 17.5 | 71.6 | 10(max.) | |||
- | 50 | Quote | 3 | Green-yellow | 22 - 16 | 3 | - | - | 71.6 | - |
Loading...
Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.25 - 1.5 | Connector cross-section (flexible)(mm²) | 0.25 - 1.5 |
---|---|---|---|---|---|
No. of rows | 1 | Product size (height)(mm) | 39.3 | Product size (width)(mm) | 5.2 |
Flammability rating | V0 | Connection (components) | Quick-connect | Connector type (category) | Continuity |
Insulation material | PA | Industrial goods | Yes |
Configure