Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3050222 |
3050248 |
3206380 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Color | AWG | Contamination level | Nominal voltage (V) | Nominal current (A) | Stripping length (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 100 | Quote | Grey | 24 - 16 | - | 500 | 17.5 | 10(max.) | |||
- | 50 | Quote | Green-yellow | 22 - 16 | 3 | - | - | - | |||
- | 50 | Quote | Grey | 24 - 16 | - | 500 | 17.5 | 10(max.) |
Loading...
Total number of pins(Pole) | 4 | Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.25 - 1.5 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.25 - 1.5 | No. of rows | 2 | Product size (height)(mm) | 49.9 |
Product size (length)(mm) | 88.2 | Product size (width)(mm) | 5.2 | Flammability rating | V0 |
Connection (components) | Quick-connect | Connector type (category) | Continuity | Insulation material | PA |
Industrial goods | Yes |