Component terminal block STTB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3031555
3031563
3031571
3031584
3031597
3031607
3031623
3031652
3035263
3035399
3035441
3040753
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Color AWG Contamination level Nominal voltage
(V)
Nominal current
(A)
Product size (length)
(mm)
Stripping length
(mm)
Flammability rating Insulation material

6.61 €

50 43 Days 4Grey28 - 1435002267.58-10V0PA

6.61 €

50 7 Days 4Grey28 - 1235002267.58-10V0PA

6.61 €

50 7 Days 4Grey28 - 1435002267.58-10V0PA

9.77 €

50 7 Days 4Grey28 - 1432502267.58-10V0PA

9.77 €

50 7 Days 4Grey28 - 1232502267.58-10V0PA

9.77 €

50 Quote 4Grey28 - 1432502267.58-10V0PA

9.72 €

50 43 Days 4Grey28 - 1432502267.58-10V0PA

9.77 €

50 23 Days 4Grey28 - 14-2502267.510(max.)--

9.77 €

50 22 Days 4Grey28 - 14-2502267.510(max.)V0-

7.38 €

50 23 Days 4Orange28 - 14-5002267.510(max.)--

10.39 €

50 78 Days 4Grey28 - 14-5002267.510(max.)--

6.61 €

50 23 Days 3Grey28 - 14-5002471.510(max.)-PA

Loading...

  1. 1

Basic information

Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.08 - 4 Connector cross-section (flexible)(mm²) 0.08 - 2.5
No. of rows 2 Product size (height)(mm) 47.5 Product size (width)(mm) 5.2
Connection (components) Pull spring Connector type (category) Serial terminal Industrial goods Yes

Tech Support