• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Component terminal block ZDIK

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3029237

Part Number
3029237
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?

349.11 €

Available 15 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Color Green AWG 26 - 16
Clamp width(mm) 5.2 Connector cross section (fixed)(mm²) 0.14 - 2.5 Connector cross-section (flexible)(mm²) 0.14 - 1.5
Content(pc(s)) 50 Nominal voltage(V) 250 Nominal current(A) 17.5
No. of rows 3 Product size (height)(mm) 48.5 Product size (length)(mm) 73.5
Product size (width)(mm) 5.2 Stripping length(mm) 10(max.) Flammability rating V0
Connection (components) Pull spring Connector type (category) Continuity Insulation material PA
Industrial goods Yes

This page is Component terminal block ZDIK, part number 3029237.
You can find the detail information about specifications and dimensions on part number 3029237.

Additional Products in this Category

Tech Support