Continuity series terminal ST

Continuity series terminal ST

Product Details:

Manufacturer part number: 3035662

Brand: PHOENIX CONTACT

Price: 3.03

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3035662

Part Number
3035662
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3.03 €

100 7 Days

Loading...

  1. 1

Basic information

Color Red Clamp width(mm) 10.2 Connector cross section (fixed)(mm²) 0.20 - 10
Connector cross-section (flexible)(mm²) 0.20 - 10 Nominal voltage(V) 1000 Nominal current(A) 57
No. of rows 1 Pins per row 2 Product size (height)(mm) 50.3
Product size (length)(mm) 71.5 Flammability rating V0 Connection (components) Pull spring
Connector type (category) Continuity

This page is Continuity series terminal ST, part number 3035662.
You can find the detail information about specifications and dimensions on part number 3035662.

Tech Support