• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Coupling SC 4-RZ

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3042625
3042638
3042641
3042654
3042667
3042670
3042683
3042696
3042706
3043323
3043336
3043349
3043352
3043365
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?Clamp width
(mm)
Content
(pc(s))
Product size (width)
(mm)

97.65 €

Available 15 Days 12.45012.4

144.81 €

Available 3 Days 18.65018.6

192.03 €

Available 15 Days 24.85024.8

240.53 €

Available 3 Days 315031

143.83 €

Available 15 Days 37.22537.2

167.40 €

Available 15 Days 43.42543.4

191.31 €

Available 15 Days 49.62549.6

214.89 €

Available 15 Days 55.82555.8

238.49 €

Available 15 Days 622562

110.87 €

Available 15 Days 68.21068.2

114.39 €

Available 15 Days 74.41074.4

123.81 €

Available 15 Days 80.61080.6

133.40 €

Available 15 Days 86.81086.8

142.95 €

Available 15 Days 931093

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey AWG 28 - 12
Connector cross section (fixed)(mm²) 0.08 - 6 Connector cross-section (flexible)(mm²) 0.08 - 4 Contamination level 3
Nominal voltage(V) 800 Nominal current(A) 32 No. of rows 1
Product size (height)(mm) 31 Product size (length)(mm) 48.6 Stripping length(mm) 8-10
Flammability rating V0 Connection (components) Pull spring Connector type (category) Connector
Industrial goods Yes

Additional Products in this Category

Tech Support