• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Coupling SCC 4-RZ/ 1-L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3043378
3043381
3043394
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?Color

53.53 €

Available 3 Days Grey

53.53 €

Available 3 Days Blue

53.53 €

Available 3 Days Green-yellow

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 AWG 28 - 12 Clamp width(mm) 6.2
Connector cross section (fixed)(mm²) 0.08 - 6 Connector cross-section (flexible)(mm²) 0.08 - 4 Contamination level 3
Content(pc(s)) 50 Nominal voltage(V) 800 Nominal current(A) 32
No. of rows 1 Product size (height)(mm) 31 Product size (length)(mm) 48.6
Product size (width)(mm) 6.2 Stripping length(mm) 8-10 Flammability rating V0
Connection (components) Pull spring Connector type (category) Connector Industrial goods Yes

Additional Products in this Category

Tech Support