Manufacturer part number: 2701574
Brand: PHOENIX CONTACT
Price: 16.90 €
Delivery time: 35 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2701574
Total number of pins(Pole) | 1 | Color | Blue | AWG | 20 - 6 |
---|---|---|---|---|---|
Connector cross section (fixed)(mm²) | 0.50 - 16.00 | Connector cross-section (flexible)(mm²) | 0.50 - 10.00 | Nominal voltage(V) | 1000 |
Nominal current(A) | 57 | No. of rows | 1 | Pins per row | 2 |
Product size (height)(mm) | 40 | Product size (length)(mm) | 24.80 | Product size (width)(mm) | 71.30 |
Stripping length(mm) | 6-10 | Actuation direction | Parallel (to the PCB) | Connection (components) | |
Connector orientation | Parallel (to the PCB) | Contact material | Cathode copper | Enclosure material | Polyamide |
PCB terminal features | + flange | PCB terminal type (category) | Enclosure | Series (connectors) | GE |
Industrial goods | Yes | Wire protection | Yes |
This page is Device terminal block GE, part number 2701574.
You can find the detail information about specifications and dimensions on part number 2701574.