Disconnect terminal PT 4-MT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3211933

Part Number
3211933
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.81 €

100 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey AWG 24 - 12
Clamp width(mm) 6.2 Connector cross section (fixed)(mm²) 0.2 - 6 Connector cross-section (flexible)(mm²) 0.2 - 4
Nominal voltage(V) 400 Nominal current(A) 20 Nominal current (details)(A) 20
No. of rows 1 Product size (height)(mm) 36.5 Product size (length)(mm) 56
Product size (width)(mm) 6.2 Stripping length(mm) 10-12 Flammability rating V0
Connection (components) Quick-connect Connector type (category) N terminal Industrial goods No

This page is Disconnect terminal PT 4-MT, part number 3211933.
You can find the detail information about specifications and dimensions on part number 3211933.

Tech Support