Disconnect terminal PTC

Disconnect terminal PTC

Product Details:

Manufacturer part number: 3270088

Brand: PHOENIX CONTACT

Price: 1.67

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3270088

Part Number
3270088
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.67 €

150 7 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 2 Color Grey Clamp width(mm) 5.2
Connector cross section (fixed)(mm²) 0.14 - 4 Connector cross-section (flexible)(mm²) 0.14 - 2.50 Nominal voltage(V) 400
Nominal current(A) 20 No. of rows 1 Product size (height)(mm) 36.5
Flammability rating V0 Connection (components) Push-in connector Connector type (category) N terminal
Industrial goods Yes

This page is Disconnect terminal PTC, part number 3270088.
You can find the detail information about specifications and dimensions on part number 3270088.

Tech Support