• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Disconnect terminal-URTK / SS-PSB

Disconnect terminal-URTK / SS-PSB

Product Details:

Manufacturer part number: 3056608

Brand: PHOENIX CONTACT

Price: Please contact the support for quotation

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3056608

Part Number
3056608
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

50 Quote

Loading...

  1. 1

Basic information

Color Grey AWG 24 - 12 Connector cross section (fixed)(mm²) 0.20 - 4
Connector cross-section (flexible)(mm²) 0.20 - 4 No. of rows 1 Stripping length(mm) 7(max.)
Connection (components) Screws Connector type (category) N terminal

This page is Disconnect terminal-URTK / SS-PSB, part number 3056608.
You can find the detail information about specifications and dimensions on part number 3056608.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360