Distributor block PTFIX 6 / 18X2,5-NS35A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3273242
3273246
3273248
3273250
3273256
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color

10.96 €

24 7 Days Grey

10.96 €

24 7 Days Red

11.62 €

16 7 Days Yellow

10.96 €

24 7 Days Green

10.96 €

24 7 Days Black

Loading...

  1. 1

Basic information

Clamp width(mm) 56 Connector cross section (fixed)(mm²) 0.14 - 2.50 Connector cross-section (flexible)(mm²) 0.14 - 2.50
Nominal voltage(V) 500 Nominal current(A) 24 No. of rows 1
Pins per row 19 Product size (height)(mm) 28.7 Product size (length)(mm) 45.7
Flammability rating V0 Connection (components) Pull spring Connector type (category) Distribution block

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360