Manufacturer part number: 3037805
Brand: PHOENIX CONTACT
Price: 3.05 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3037805
Color | Grey | Clamp width(mm) | 5.2 | Connector cross section (fixed)(mm²) | 0.08 - 2.50 |
---|---|---|---|---|---|
Connector cross-section (flexible)(mm²) | 0.08 - 2.50 | Nominal voltage(V) | 500 | Nominal current(A) | 22 |
No. of rows | 2 | Pins per row | 2 | Product size (height)(mm) | 55 |
Product size (length)(mm) | 78 | Flammability rating | V0 | Connection (components) | Pull spring |
Connector type (category) | Dualport terminal |
This page is Double-level spring-cage terminal block STTBS, part number 3037805.
You can find the detail information about specifications and dimensions on part number 3037805.