• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Double-level terminal block PTTB 1,5

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3208511
3208524
3208540
3208544
3212439
3212442
3212468
3213852
3213865
3213878
3213933
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color AWG Product size (length)
(mm)
Stripping length
(mm)
Insulation material

1.42 €

150 70 Days Grey26 - 1465.48-10PA

1.42 €

150 30 Days Blue26 - 1465.48-10PA

3.21 €

100 Quote Grey26 - 1465.48-10PA

1.42 €

150 7 Days Grey26 - 1465.48-10PA

1.45 €

150 Quote Grey26 - 1469.38-10PA

1.45 €

150 Quote Blue26 - 1469.38-10PA

3.30 €

100 7 Days Grey26 - 1469.38-10PA

3.44 €

100 26 Days Grey26 - 1493.98(max.)PA

1.40 €

150 7 Days Grey26 - 1493.98(max.)PA

1.40 €

150 28 Days Blue26 - 1493.98(max.)PA

3.30 €

100 Quote Blue-69.38(max.)-

Loading...

  1. 1

Basic information

Total number of pins(Pole) 4 Clamp width(mm) 3.5 Connector cross section (fixed)(mm²) 0.14 - 1.5
Connector cross-section (flexible)(mm²) 0.14 - 1.5 Nominal voltage(V) 500 Nominal current(A) 16
No. of rows 2 Product size (height)(mm) 42.6 Product size (width)(mm) 3.5
Flammability rating V0 Connection (components) Quick-connect Connector type (category) Dualport terminal
Industrial goods Yes

Tech Support