• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Basic strip for circuit board tens-on connector MCVU

Basic strip for circuit board tens-on connector MCVU

Product Details:

Manufacturer part number: 1833111

Brand: PHOENIX CONTACT

Price: 16.81

Delivery time: 28 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1833111

Part Number
1833111
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

16.81 €

50 28 Days

Loading...

  1. 1

Basic information

Total number of pins(Pole) 11 Color Green Contact spacing(mm) 3.81
Nominal voltage(V) 160 Nominal current(A) 8 Product size (length)(mm) 20.3
Product size (width)(mm) 3.81 Connection (components) Screws Connector type (category) wire-to-board
Insulation material Thermoplastic Pin strip type (category) Socket enclosure - PCB Series (connectors) MCVU

This page is Basic strip for circuit board tens-on connector MCVU, part number 1833111.
You can find the detail information about specifications and dimensions on part number 1833111.

Tech Support