Basic terminal block URELG【10 Pieces Per Package】 (2820149)

Basic terminal block URELG 2820149

Click on this image to zoom in.

Click on this image to zoom in.

  • Basic terminal block URELG 2820149
  • Basic terminal block URELG 2820149
  • Volume Discount

Product Details:

Manufacturer part number: 2820149

Brand: PHOENIX CONTACT

Price: 163.96

Delivery time: 7 Days


Technical Data:

Total number of pins: 4 Pole

Clamp width: 27 mm

Pins per row: 4

Product size (height): 42.5 mm

Product size (length): 27 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2820149

Part Number
2820149
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
Clamp width
(mm)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Connection (components)

163.96 €

10 Pieces Per Package

1 pack Available 7 Days 427442.527279(max.)Screw terminal

Loading...

  1. 1

Basic information

Color Grey AWG 24 - 12 Connector cross section (fixed)(mm²) 0.2 - 4
Connector cross-section (flexible)(mm²) 0.2 - 4 Nominal voltage(V) 400 Nominal current(A) 16
Connector type (category) Continuity Insulation material PA Industrial goods Yes

This page is Basic terminal block URELG, part number 2820149.
You can find the detail information about specifications and dimensions on part number 2820149.

Variation of this product

Part Number
2820136
2820262
2820712
Part NumberRelated ToStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Total number of pins
(Pole)
Clamp width
(mm)
Pins per row Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Stripping length
(mm)
Connection (components)

125.27 €

10 Pieces Per Package

1 pack Available 7 Days 320.8342.520.8020.89(max.)Screw terminal

87.13 €

10 Pieces Per Package

1 pack Available 7 Days 214.6242.514.6014.69(max.)Screw terminal

409.93 €

10 Pieces Per Package

1 pack Available 29 Days 427486.527277(max.)Plug

Tech Support