Bolt connection terminal block RTO

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3049343
3049521
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Total number of pins
(Pole)
AWG Clamp width
(mm)
Connector cross section (fixed)
(mm²)
Connector cross-section (flexible)
(mm²)
Nominal voltage
(V)
Nominal current
(A)
Product size (height)
(mm)
Product size (length)
(mm)
Product size (width)
(mm)
Flammability rating Industrial goods

11.19 €

25 7 Days 214 - 220.32.50 - 352.5 - 35100012562.28420.3V0Yes

4.09 €

50 7 Days ----0.10 - 6-------

Loading...

  1. 1

Basic information

Color Grey No. of rows 1 Connection (components) Bolt fixings
Connector type (category) Bolt terminal

Tech Support