• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Component series terminal STME

Component series terminal STME

Product Details:

Manufacturer part number: 3035688

Brand: PHOENIX CONTACT

Price: 9.66

Delivery time: 23 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3035688

Part Number
3035688
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.66 €

50 23 Days

Loading...

  1. 1

Basic information

Color Grey AWG 24 - 8 Connector cross section (fixed)(mm²) 0.20 - 10
Connector cross-section (flexible)(mm²) 0.20 - 6 No. of rows 1 Product size (length)(mm) 100.8
Product size (width)(mm) 8.2 Stripping length(mm) 12(max.) Connection (components) Pull spring
Connector type (category) Serial terminal

This page is Component series terminal STME, part number 3035688.
You can find the detail information about specifications and dimensions on part number 3035688.

Tech Support