Sensor / actuator cable SAC-4P, Plug angled

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1538283
1538296
1538306
1538319
1539460
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)

22.35 €

1 Available 23 Days 2.5

26.77 €

1 Available 24 Days 5

28.93 €

1 Available 23 Days 7.5

34.28 €

1 Available 23 Days 10

43.35 €

1 Available 3 Days 15

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) socket, right angle Connection side B (sensors/actuators) socket, right angle Outside diameter(mm) 1.27
Connector cross-section (max.)(mm²) 0.34 Number of pins 4 Nominal current(A) 4
Nominal voltage(V AC) 250 IP rating IP65 Thread type connection side M12
Coding A Cable colour Black Connector standard Sensor connector
Connector type Socket, right angle Jacket material PUR Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)
Industrial goods Yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360