Manufacturer part number: 1454215
Brand: PHOENIX CONTACT
Price: 104.80 €
Delivery time: 43 Days
Cable length: 5 m
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1454215
Connection side A (sensors/actuators) | Cable, open end | Connection side B (sensors/actuators) | plug, straight | Cable diameter(mm) | 4.7 |
---|---|---|---|---|---|
Outside diameter(mm) | 1.95 | Connector cross-section (max.)(mm²) | 0.34 | Temperature range(°C) | Fixed laying -40 - +80 |
Number of pins | 4 | Nominal current(A) | 4 | Nominal voltage(V AC) | 60 |
IP rating | IP65/IP68/IP69K | Thread type connection side | M12 | Coding | D |
Connection (components) | Open end cable | Connector standard | Sensor connector | Connector type | Plug, straight |
Seal type | Screw-on | Sensor/actuator cable features | flame-retardant | Sensor/actuator wiring type (category) | Sensor/actuator data cable (pre-fab) |
This page is Sensor / actuator Cable VS, Plug straight M12, D-coded, part number 1454215.
You can find the detail information about specifications and dimensions on part number 1454215.
Part Number |
---|
1454228 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable length (m) |
---|---|---|---|---|---|---|
179.80 € | 2 | 43 Days | 10 |